Download OpenAPI specification:Download
从符合搜索条件的产品编号的顶部获取2000个产品编号的规格信息。
| lang | string Enum: "ja" "zh" "en" 语言 |
| category required | string 产品类别ID |
| $filter | string 搜索条件 格式: 指定OData格式的过滤条件。
可用运算符:
示例:
|
| $orderby | string 排序顺序 |
{- "HasMoreHits": false,
- "Products": [
- {
- "ProductCategoryId": "ceramicCapacitorSMD",
- "Manufacturer": "株式会社村田制作所",
- "Lv1Category": "电容器",
- "Lv2Category": "陶瓷电容器",
- "Lv3Category": "陶瓷电容器(SMD)",
- "Partno": "GRM152R60G105ME15D",
- "PartnoWithoutPackageCode": "GRM152R60G105ME15#",
- "Status": "目前生产",
- "NewProduct": false,
- "AlternativePartno": [
- ""
], - "PackageType": "Φ180mm卷轴 W8P2* 纸带",
- "MinOrderQuantity": 20000,
- "Application": "民用×民用设备,工业×工业设备,汽车I×汽车信息娱乐/舒适设备,医疗eI×植入式以外的医疗器械设备[GHTF A/B/C],移动×移动设备",
- "SampleRequestUrl": "https://my.murata.com/zh/web/samplerequest/cart-requesthistory?pno=GRM152R60G105ME15%23",
- "MSL": "1",
- "ProductName": "Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment",
- "Notices": "",
- "Mounting": [
- "回流焊接"
], - "Series": "GRM",
- "ComplianceInfo": {
- "AecQ200Support": false,
- "Rohs": true,
- "Reach": true,
- "LeadFree": true,
- "HalogenFree": false,
- "AecQ100Support": false
}, - "Specs": {
- "ReferenceMassText": "0.9mg",
- "ReferenceMass": 0.0009,
- "LengthText": "1mm ±0.05mm",
- "Length": 0.001,
- "WidthText": "0.5mm ±0.05mm",
- "Width": 0.0005,
- "ThicknessText": "0.2mm +0.02mm/-0.04mm",
- "Thickness": 0.0002,
- "ThicknessMaxText": "0.22mm",
- "ThicknessMax": 0.00022,
- "SizecodeMm": "1005M",
- "SizeCode": "1005M/0402",
- "SmdType": "2端子",
- "CapacitanceText": "1μF",
- "Capacitance": 0.000001,
- "ToleranceCapacitance": "±20%",
- "RatedVoltageDCText": "4Vdc",
- "RatedVoltageDC": 4,
- "TemperatureCharacteristicsCompliedStandard": "EIA",
- "TemperatureCharacteristics": "X5R",
- "MaxOperatingTemperatureText": "85℃",
- "MaxOperatingTemperature": 85,
- "OperatingTemperatureRange": "-55~85℃",
- "TempRangeOfTempChara": "-55~85℃",
- "LengthxWidth": "1.0×0.5",
- "CapacitanceChangeRate": "±15",
- "ExternalTerminalSizeEText": "0.15~0.35mm",
- "SizeCodeInInch": "0402",
- "Characteristics": [
- "85℃",
- "回流焊接",
- "满足RoHS",
- "满足REACH"
],
}, - "MediaFileUrls": {
- "SpecificationsSheet": "https://pim.murata.com/asset/pim4/ceramicCapacitorSMD/GRM152R60G105ME15-01A-EN_PDF_CERAMICCAPACITORSMD",
- "RohsDirectiveCertificateUrl": "https://www.murata.com/products/capacitor/ceramiccapacitor/certificate",
- "ReachDeclarationDocumentUrl": "https://www.murata.com/products/capacitor/ceramiccapacitor/certificate",
- "StructuralDrawings": "https://pim.murata.com/asset/pim4/ceramicCapacitorSMD/1R0212_PDF_CERAMICCAPACITORSMD",
- "SafetyCertificates": ""
}
}, - {
- "ProductCategoryId": "ceramicCapacitorLead",
- "Manufacturer": "株式会社村田制作所",
- "Lv1Category": "电容器",
- "Lv2Category": "陶瓷电容器",
- "Lv3Category": "陶瓷电容器(引线型)",
- "Partno": "DE11XRA100KA4BN01F",
- "Status": "目前生产",
- "NewProduct": false,
- "PackageType": "散装袋",
- "MinOrderQuantity": 250,
- "Application": "民用×民用设备,工业×工业设备,汽车I×汽车信息娱乐/舒适设备,医疗eI×植入式以外的医疗器械设备[GHTF A/B/C],移动×移动设备",
- "SampleRequestUrl": "https://my.murata.com/zh/web/samplerequest/cart-requesthistory?pno=DE11XRA100KA4BN01F",
- "MSL": "N",
- "ProductName": "Safety Standard Certified Lead Type Disc Ceramic Capacitors for Consumer Electronics & Industrial Equipment",
- "Notices": "Halogen-free Products",
- "Standard": "安全规格认证品",
- "Mounting": [
- "波峰焊接"
], - "Series": "DE1",
- "ComplianceInfo": {
- "AecQ200Support": false,
- "Rohs": true,
- "Reach": true,
- "LeadFree": true,
- "SvhcDocumentUrl": "https://www.murata.com/products/capacitor/ceramiccapacitor/certificate#anchor-svhc",
- "HalogenFree": true,
- "AecQ100Support": false
}, - "Specs": {
- "ReferenceMassText": "0.28g",
- "ReferenceMass": 0.28,
- "ThicknessText": "4mm Max.",
- "Thickness": 0.004,
- "ThicknessMaxText": "4mm Max.",
- "ThicknessMax": 0.004,
- "OuterDiameterText": "7mm Max.",
- "OuterDiameter": 0.007,
- "LeadSpaceText": "10mm ±1mm",
- "LeadSpace": 0.01,
- "LeadDiameterText": "0.6mm ±0.05mm",
- "LeadDiameter": 0.0006,
- "CapacitanceText": "10pF",
- "Capacitance": 1e-11,
- "ToleranceCapacitance": "±10%",
- "RatedVoltageACText": "250Vac(r.m.s.)",
- "RatedVoltageAC": 250,
- "X1RatedVoltageACText": "440Vac(r.m.s.)",
- "X1RatedVoltageAC": 440,
- "X1RatedVoltageDCText": "1,500Vdc",
- "X1RatedVoltageDC": 1500,
- "Y1RatedVoltageACText": "250Vac(r.m.s.)",
- "Y1RatedVoltageAC": 250,
- "Y1RatedVoltageDCText": "1,500Vdc",
- "Y1RatedVoltageDC": 1500,
- "TemperatureCharacteristicsCompliedStandard": "JIS",
- "TemperatureCharacteristics": "SL",
- "MaxOperatingTemperatureText": "125℃",
- "MaxOperatingTemperature": 125,
- "OperatingTemperatureRange": "-40~125℃",
- "Length5Text": "3mm Max.",
- "Length5": 0.003,
- "TempCoefficient": "20~85℃: +350~-1000ppm/℃",
- "TempRangeOfTempChara": "20~85℃",
- "PaintDripE": "Up to the end of crimp",
- "LeadLengthLText": "25mm Min.",
- "LeadLengthL": 0.025,
- "Characteristics": [
- "满足RoHS",
- "满足REACH",
- "125℃",
- "安全规格认证品",
- "波峰焊接"
],
}, - "MediaFileUrls": {
- "SpecificationsSheet": "https://pim.murata.com/asset/pim4/ceramicCapacitorLead/DE1_RA_N01F_E_PDF_CERAMICCAPACITORLEAD",
- "RohsDirectiveCertificateUrl": "https://www.murata.com/-/media/webrenewal/products/capacitor/ceramiccapacitor/certificate/rohs/ceramiccapacitor-eu-rohs-certificate.ashx",
- "ReachDeclarationDocumentUrl": "https://www.murata.com/-/media/webrenewal/products/capacitor/ceramiccapacitor/certificate/svhc/eu-reach-svhc-report.ashx",
- "StructuralDrawings": "https://pim.murata.com/asset/pim4/ceramicCapacitorLead/SAFETY-BGN-CP_PDF_CERAMICCAPACITORLEAD",
- "ReliabilityTestData": "https://pim.murata.com/asset/pim4/ceramicCapacitorLead/RTD-DE11XRA680K___N01F_PDF_CERAMICCAPACITORLEAD",
- "SafetyCertificates": "https://pim.murata.com/asset/pim4/ceramicCapacitorLead/SCRA250_004_PDF_CERAMICCAPACITORLEAD"
}
}, - {
- "ProductCategoryId": "inductor",
- "Manufacturer": "株式会社村田制作所集团",
- "Lv1Category": "电感器(线圈)",
- "Partno": "LQP02HQ0N2B02L",
- "PartnoWithoutPackageCode": "LQP02HQ0N2B02#",
- "Status": "目前生产",
- "NewProduct": false,
- "PackageType": "180mm压纹带",
- "MinOrderQuantity": 30000,
- "Application": "民用×民用设备,工业eT×运输、重工、商用能源相关应用除外的工业设备,医疗eS×植入式、手术、自动输药应用以外的医疗器械设备[GHTF A/B/C]",
- "RecommendedApplication": "民用设备",
- "SampleRequestUrl": "https://my.murata.com/zh/web/samplerequest/cart-requesthistory?pno=LQP02HQ0N2B02%23",
- "MSL": "1",
- "ProductName": "Film type RF Inductor",
- "Brand": "Murata",
- "Series": "LQP02HQ_02",
- "Soldering": [
- "回流焊接"
], - "MagneticShieldClass": "Non-Shielded",
- "TargetCircuitCategory": "高频回路",
- "Construction": [
- "薄膜型"
], - "ComplianceInfo": {
- "AecQ200Support": false,
- "Rohs": true,
- "Reach": true,
- "LeadFree": true,
- "HalogenFree": false,
- "AecQ100Support": false
}, - "Specs": {
- "ReferenceMassText": "0.085mg",
- "ReferenceMass": 0.000085,
- "LengthText": "0.4mm ±0.02mm",
- "Length": 0.0004,
- "WidthText": "0.2mm ±0.02mm",
- "Width": 0.0002,
- "ThicknessText": "0.3mm ±0.02mm",
- "Thickness": 0.0003,
- "ThicknessMaxText": "0.32mm",
- "ThicknessMax": 0.00032,
- "SizecodeMm": "0402",
- "SizeCode": "0402/01005",
- "MaxOperatingTemperatureText": "125℃",
- "MaxOperatingTemperature": 125,
- "InductanceText": "0.2nH ±0.1nH",
- "Inductance": 2e-10,
- "InductanceTolerance": "±0.1nH",
- "SrfMinText": "17GHz",
- "SrfMin": 17000000000,
- "OperatingTemperatureRange": "-55~125℃",
- "OperatingTemperatureRangeNotIncludingSelfRise": "-55~125℃",
- "QTestFrequencyText": "500MHz",
- "QTestFrequency": 500000000,
- "RatedCurrentForTempChangeMaxText": "1,000mA",
- "RatedCurrentForTempChangeMax": 1,
- "DcResistanceMaxText": "0.01Ω",
- "DcResistanceMax": 0.01,
- "SizeCodeInInch": "01005"
}, - "MediaFileUrls": {
}
}
]
}